WIKA

Digitalised safety with new diaphragm seal system

Klingenberg, June 2021

The requirements of digitalised sterile processes are met by a new diaphragm seal system from WIKA with process transmitter, diaphragm monitoring and HART®7 protocol. The model DMSU21SA has approvals for all common hygiene standards and is available in a version with explosion protection.

The complete measuring arrangement is parameterised via a single cable outlet and HART®7. The communication protocol transmits the measured values as well as the alarm signal from the diaphragm monitoring. The patented safety function is based on a double diaphragm with evacuated intermediate space and a pressure switch. In the event of a rupture of the process-side diaphragm, the switch sends an immediate damage message while the second diaphragm continues to monitor the pressure.

The new diaphragm seal system measures pressures between -1 bar and 25 bar with an accuracy of 0.1 % of span. The model DMSU21SA is available with all sterile connections and the application-specific system fill fluids.

Number of characters: 994

Key word: DMSU21SA

Andrea Suhrcke
Contact
Andrea Suhrcke
Contact person - Editorial team
Alexander Wiegand Straße 30
63911 Klingenberg
+49 9372 132-8031 https://www.wika.de [email protected] vCard