The model TS-972 temperature switch has been designed for control and monitoring applications. The measuring element is a fully welded bellow made of phosphor bronze. This corrosion-resistant temperature switch is suitable for a broad range of media used in the process industry.
The enclosure made of a high-grade aluminium alloy with which the temperature switch can withstand the harsh operating conditions of the process industry.
The model TS-972 has a high switch point repeatability of ±1%, which enables reliable switching. The switch point can be specified on site with external adjustment option. Adjustable switch differential enable to realise flexible on/off controls, this wide setting range is often needed for the on/off control mode of cyclic applications.