English
WIKA
Model TGT73

Gas-actuated thermometer with electrical output signal

Stainless steel version

Sales contact
Please select ...
DetailsDownloadsStandard articlesConfigurator

Applications

  • Chemical, petrochemical industry
  • Oil and gas industry
  • Power engineering, renewable energies
  • Machine building, plant and vessel construction

Special features

  • Cost-effective “2 in 1” temperature measurement
  • Compact design
  • Scale ranges from -200 ... +700 °C [-328 ... +1,292 °F]
  • Plug-and-play, thus no transmitter configuration necessary

Description

Wherever the process temperature has to be indicated on-site and, at the same time, a signal transmission to the central control or remote centre is desired, the model TGT73 intelliTHERM® can be used.

Through the combination of a mechanical measuring system and electronic signal processing, the process temperature can be read reliably, even if the voltage supply is lost.

Due to the wide variety of possible designs, the model TGT73 gas-actuated thermometers can be perfectly adapted to any process connection or location. With the adjustable stem and dial version, the case can be adjusted precisely to the desired viewing angle.

With the contact bulb version (without direct contact with the medium), the temperature can be measured and controlled even when the pipe diameter is extremely small. The electronic WIKA transmitter, integrated into the high-quality mechanical temperature measuring instrument, combines the advantages of electrical signal transmission with the advantages of a local mechanical display.

The measuring span (electrical output signal) is adjusted automatically with the mechanical display, i.e. the scale over the full scale range corresponds to 4 ... 20 mA.

A 4 ... 20 mA version is available for use in hazardous areas.