The model S21 & S24 mechanical pressure switch has been designed for control and monitoring applications. The stainless steel case option enables the pressure switch to perform in harsh operating conditions of the process industry.
The switch point repeatability to ±1% enables reliable switching in critical operating conditions.
High static pressure with diaphragm sealed sensor elements enable to meet a variety of applications in oil, gas, power, steel and petrochemical industries.
This wide setting range is often needed for the on/off control mode of cyclic applications.
The switch point can be specified on site, with internal adjustment options. Depending on the application, the appropriate variant for the contact version and the electrical connection can be selected. For example, hermetically sealed micro switches are suitable for hazardous ambient conditions.