The model PS-601, 602 pressure switch has been designed for control and monitoring applications. The measuring element is a fully welded diaphragm made of stainless steel 316L. This corrosion-resistant pressure switch is suitable for a broad range of media used in the process industry.
The enclosure made of a high-grade aluminium alloy with which the pressure switch can withstand the harsh operating conditions of the process industry.
High static pressure with diaphragm sealed sensor elements enable to meet a variety of applications in oil, gas, power, steel and petrochemical industries.
The model PS-601, 602 has a high switch point repeatability of ±1%, which enables reliable switching. The switch point can be specified on site with external adjustment option. Adjustable switch differential enable to realise flexible on/off controls, this wide setting range is often needed for the on/off control mode of cyclic applications.