WIKA

In-line process transmitter to optimise sterile processes

Less energy consumption, less cleaning effort and more safety: As part of the pipeline, the new model DMSU22SA in-line process transmitter from WIKA helps to optimise sterile processes in the pharmaceutical and food industries. The instrument communicates via HART® protocol and is 3-A- and EHEDG-approved.

The heart of the transmitter is an elliptical tube sensor with a Wheatstone measuring bridge. Its hygienic design features very good flow behaviour when compared to a hygienic case, for example. The DMSU22SA therefore enables time- and cost-saving CIP and SIP processes. Operators also require less energy to maintain process pressure.

Depending on the requirements, the tube sensor is made of at least 0.45 mm thick stainless steel and is therefore many times more resistant than conventional in-line solutions. Should damage nevertheless occur, the user is informed, as it happens, via the alarm function. Active temperature compensation is also integrated into the transmitter, which makes process control more precise.

Number of characters: 1.028
Keyword: DMSU22SA

Contact
WIKA India
Plot No. 40, GAT No. 94 + 100
High Cliff Industrial Estate
Village Kesnand, Wagholi
Pune - 412 207
+1800-123-101010 www.wika.co.in [email protected] vCard