WIKA

New ball valve: Safety in high-pressure applications

Whether in the process industry, machine building or automation, the new model HPBV ball valve from WIKA, for high-pressure applications up to 20,000 psi (1,379 bar), is designed for a wide variety of applications.

The model HPBV is available with various bores and enables bidirectional flow. Its robust design, with floating ball, blow-out proof valve spindle and high-quality PTFE sealing packing, offers maximum safety and a long service life for the instrument. A valve seat made of PEEK withstands chemicals, heat and wear.

Two connection types are available for the new valve: NPT and cone/thread (for nominal pressure 20,000 psi/1,379 bar). Operation is smooth, even under high loads - the ball valve can be closed and opened with just a quarter turn. In addition to the standard version, there is an optional oil- and grease-free variant for oxygen applications in accordance with ASTM G93 Level C.

For the model HPBV, WIKA offers an application-specific assembly with a high-pressure gauge. Such an instrument hook-up is delivered ready-to-install and leak tested.

Number of characters: 1.073
Keyword: HPBV

Contact
Ranjit Bhosale
Plot No. 40, GAT No. 94 + 100
High Cliff Industrial Estate
Village Kesnand, Wagholi
Pune - 412 207
www.wika.co.in [email protected] vCard