The model DPS-301, 303, 361, 363 differential pressure switch has been designed for control and monitoring applications. The measuring element is a diaphragm made of SS 316L for a broad range of media used in the process industry
The enclosure made of a high-grade aluminium alloy with which the pressure switch can withstand the harsh operating conditions of the process industry
High static pressure with diaphragm sensor elements enable to meet a variety of applications in oil, gas, power, steel and petrochemical industries.
The model DPS-301, 303, 361, 363 has a high switch point repeatability of ±1%, which enables reliable switching. The switch point can be specified on site with external adjustment option. Adjustable switch differential enable to realise flexible on/off controls, this wide setting range is often needed for the on/off control mode of cyclic applications.