WIKA

Dial thermometers with scale ranges from -200 to +700 °C

Our dial thermometers work on the bimetal, expansion or gas actuation principle. This enables scale ranges of -200 to +700 °C in different class accuracies, response times and resilience to environmental influences. Diverse connection designs, stem diameters and individual stem lengths enable a flexible measuring location design. Dial thermometers with remote capillaries are particularly versatile. All thermometers are suited for operation in a thermowell if necessary.
FAQ
FAQ

What are suitable materials for thermowells and protection tubes for negative temperatures?

The first choice for high-temperature applications should always be stainless steel, such as 1.4404 (approval per AD2000 W10 down to -270 °C) or 316L. Carbon steels should be considered carefully in detail, through the effect of the drop-off effect ...

more