The model DG-05 digital pressure gauge enables the measurement and display of pressure values in a single instrument. The accuracy of digital measurement technology and the simplicity of an analogue gauge are combined in this instrument. DG‑05 is built with high accurate piezo‑resistive pressure sensor made of SS 316L diaphragm which is suitable for air and other non-corrosive process media. DG-05 offers an accuracy of ±0.5% of span, enables superior operating performance.
Readings can be displayed in one of eight standard units with optimum resolution via a large LCD display and back light option for dark environments. The display value can be zeroed with the simple press of Zero button. The robust stainless steel case encloses the circuit with IP65 protection for outdoor operating conditions.
DG-05 operates with three replaceable batteries of each 1.5V power. Automatic switch-off function features to prolong the battery life.