Hand-held multi-function calibrator
Applications
- Calibration service companies and service industry
- Instrument and control workshops
- Industry (Laboratories, Workshops and production)
- Quality assurance
Special features
- Highest accuracy in class for testing & calibration
- Simulate & Measure mV, V, mA, Ohms, Hz, Pulse, TIC (8 Types), RTD’s (14 Types)
- 24V Loop power supply, mA/V-measuring channel allows complete transmitter calibration (at the same time source and read)
- Easy to read color graphical TFT LCD display
- Rugged design and easy handling
Description
General
The Multi-Function Calibrator CEP6500 provides a feature set unmatched in high accuracy, hand-held calibrators in its price range. The CEP6500 provides the functions and accuracy associated with fixed installation, laboratory instruments, and has everything needed for virtually any calibration task. Measure and source thermocouples, resistance thermometers, current, voltage, frequency and source pulse trains is supported by the CEP6500.
Extensive applications
Due to its multi functionality the CEP6500 offers a wide range of application capabilities. It can be used for testing & calibration in industry (laboratory, production, workshops), in calibration service companies and service industry as well as for quality assurance.
Intuitive handling
Easy to operate short cut keys SCR1 and SCR2 for input selection for measure and source/ measure respectively. It has 9 Membrane Keys.
Additional features
Built-in 250 Ω resistor for HART™ compatibility, 24 V loop power supply, compatibility with smart transmitters and PLCs, are just some of the additional features that make the CEP6500 the single, most indispensable tool available for virtually any calibration task. The CEP6500 is installed with a rugged rubber boot, which ensures shock resistance.