The model 700 temperature Switch has been designed for control and monitoring applications. The stainless steel case option enables the temperature switch to perform in harsh operating conditions of the process industry.
The switch point repeatability of ±0.5 or 1% enables reliable switching in critical operating conditions. Model 721, 723, 781, 771, 773 & 774 comes with capillary systems for remote sensing and Model 731, 733, 734 with rigid-stem thermal systems for limited space measurements enable to meet a variety of applications in oil, gas, power, steel and petrochemical industries.
Adjustable switch differential combinations are available to realize flexible on/off controls. This wide setting range is often needed for the on/off control mode of cyclic applications.
The switch point can be specified on site, with internal adjustment options. Depending on the application, the appropriate variant for the contact version and the electrical connection can be selected. For example, hermetically sealed micro switches are suitable for hazardous ambient conditions.