The model 5711, 5712 has been developed for monitoring and control of process level by using the principle of R.F.Capacitance.
These instruments are suitable to measure liquids, slurries and bulk solid applications. Compact size and ease of installation combined with accurate sensing of level in both hazardous and non-hazardous locations render these level switches the most versatile.
These are simple in design, rugged in construction. Different models are available for Single / Dual point level controls.
The sensing probes are available for both conductive and non-conductive processes. A variety of configuration and mounting styles are available to meet wide range of process requirements.
Model 5711 has a single setpoint with 1 DPDT relay output with fixed narrow deadband and adjustable time delay is provided.
Model 5712 has dual setpoints with 1 DPDT relay output for each setpoint, having fixed narrow deadband. Alternatively the two setpoints can be interlocked to provide 1 DPDT relay output with wide deadband.