1. Products
  2. Temperature measurement
  3. Resistance thermometers
Back
Model TR25

In-line resistance thermometer

Selected documents
Data sheet TE 60.25 Operating Instructions #1 Operating Instructions #2 Additional operating instruction

Applications

  • Food and beverage industry, dairies, drink dispensers and bottling plants, breweries
  • Bio and pharmaceutical industry, cleanroom technology
  • For piggable systems

Special features

  • Hygienic design (dead space free transitions)
  • Residue-free and quick cleaning of the measuring point (piggable, suitable for SIP and CIP)
  • Materials and surface finish qualities in accordance with pharmaceutical industry directives and standards
  • High measuring accuracy with short response times
  • Also as explosion-protected versions

Description

Resistance thermometer for temperature measurement in pipelines with extremely high hygienic requirements.This thermometer is used in applications where a thermowell/protection tube immersed into the process medium is not possible or not desired, particularly for piggable pipelines, highly viscous media and flow conditions with high shear forces. A wide variety of process connections enables problem-free fitting into many different processes.

3- or 4-wire platinum measuring resistors in accuracy classes A and B per DIN EN 60751 serve as sensors.

Analogue or digital transmitters built into the connection head are capable of making various output signals available, for example 4 ... 20 mA, HART® protocol, FOUNDATION™ Fieldbus or PROFIBUS® PA.