Our pressure gauges (mechanical pressure measuring instruments) for gauge, absolute and differential pressure have been proven millions of times over. For the optimal solution for the widest range of applications, there is a choice of measuring systems in Bourdon tube, diaphragm element and capsule element technologies. The pressure gauges cover scale ranges from 0 … 0.5 mbar to 0 … 6,000 bar and indication accuracies of up to 0.1 %. For the various requirements in industrial and process instrumentation there are pressure elements from copper alloys, stainless steel or special materials available.

FAQ
FAQ

Why can some pressure gauges only be used up to an ambient temperature of 60 °C [140 °F]?

If the window of the pressure gauge is made from safety glass, then it can only be used up to an ambient temperature of 60 °C [140 °F]. The safety glass is made from two glass discs. These glass discs are stuck together using a foil. If the tempera ...

more