UKAS-accredited precision, in our laboratory or on-site

Tyneside Standards delivers a complete range of temperature calibration services, tailored to meet the exacting needs of industries where temperature accuracy is critical. Whether in our advanced laboratory in Jarrow or on-site at your facility, we provide UKAS-accredited and traceable calibration services using state-of-the-art equipment, simulators and precision calibrators. From direct measurement to electrical simulation, we ensure your instruments perform with the accuracy required to meet industry standards and compliance needs.

Our temperature calibration capabilities

We calibrate a broad spectrum of temperature instruments, including:

  • Temperature indicators
  • Thermocouples
  • Infrared thermometers
  • Liquid-in-glass thermometers
  • Chart recorders
  • Fridges and freezers
  • Process control instrumentation
  • Temperature baths
  • Dew point instruments
  • Humidity meters

Service overview

  • Laboratory and on-site temperature calibration

We offer flexible service delivery, either in our temperature-controlled calibration laboratory or directly at your site using: digital thermometers, portable thermocouple simulators, precision temperature baths (range: 0 °C to 250 °C), high-accuracy reference instruments.

  • Specialised traceable services

Dew point instruments: We calibrate most dew point meters with full traceability.

Humidity meters: We calibrate a wide range of humidity meters using certified relative humidity (r. h.) standards.

Infrared thermometers and thermal cameras: Using black body calibrators, we perform highly accurate calibrations on all makes of IR thermometers and thermal imaging cameras.

Liquid-in-glass thermometers: Calibrations from -50 °C to +400 °C, performed using immersion baths and precision measuring equipment.

Thermocouples: We calibrate thermocouples independently via electrical simulation or as complete systems with readout devices, up to 850 °C.

  • On-site temperature calibration services

We provide fully traceable on-site temperature calibration, reducing equipment downtime and ensuring compliance without the hassle of transportation. Typical on-site services include calibration of: temperature indicators, fridges and freezers, chart recorders, process control systems. Where applicable, calibrations performed via electrical simulation are covered by our UKAS-accredited scope.

  • Additional offers: temperature mapping and system calibration

Temperature mapping: Ideal for validating environmental chambers, blood banks, fridges, freezers and more. We provide detailed analytical reports on thermal stability and equipment performance.

System calibrations: We calibrate temperature measurement systems as a whole, sensor and display unit together, to ensure end-to-end accuracy, especially useful in medical and pharmaceutical applications.

Ready to schedule a temperature calibration?

Contact us today to discuss your temperature calibration requirements, request a quote or arrange an on-site visit.

From simulation to system-level testing, we deliver precision, compliance and peace of mind.

Call now on +44 191 4834433 or e-mail at
[email protected].

Why choose Tyneside Standards?

■ UKAS-accredited temperature calibration (via electrical simulation)
■ Flexible on-site or laboratory services
■ Specialist capabilities in dew point, IR thermometer and mapping
■ Fast turnaround with express options available
■ Traceable calibrations across all major temperature instruments