At Tyneside Standards, we deliver a complete range of pressure and vacuum calibration services, accredited by UKAS for both our permanent laboratory and on-site operations. Our flexible service model allows us to calibrate pressure instruments directly at your facility, minimising downtime while maintaining full compliance with industry standards. Whether you need high-pressure calibrations for industrial systems or low-pressure/vacuum calibrations for sensitive equipment, we provide precision, traceability and peace of mind wherever you are.

Our pressure capabilities

  • Pressure calibration up to 16,000 psi
  • Vacuum calibration down to -1 inHg / -1 bar
  • On-site or laboratory calibration options
  • UKAS-accredited for both mobile and in-laboratory services
  • Wide instrument coverage: pressure gauges, process calibrators, transmitters, vacuum gauges and dual pressure instruments

What we offer

  • Laboratory and on-site calibration
    We are fully equipped to perform pressure and vacuum calibrations in our laboratory or at your location, using portable systems that meet the same stringent standards as our fixed equipment. This means your equipment can be calibrated in situ, with no compromise on accuracy and minimal operational disruption.
  • High-accuracy calibration across full ranges
    We calibrate across the full scale or typical operating range of your equipment. Our process involves comparing the device under test (DUT) to a certified pressure standard to ensure accuracy, traceability and full compliance with regulatory and quality standards.

Benefits of on-site calibration

By achieving UKAS accreditation for on-site pressure calibration, we have eliminated the need to remove and ship sensitive equipment off-site. This significantly reduces:

  • Downtime
  • Recommissioning time
  • Logistical risk and cost

Our portable calibration systems can achieve pressures up to 16,000 psi and vacuums down to -1 bar, ensuring your pressure instruments, whether high or low range, are calibrated to exacting standards, right where they operate.

Trust Tyneside Standards to keep you compliant and precise

Contact us today to book your pressure or vacuum calibration service or to request a quote.

Let our accredited team help you stay compliant, efficient and confident in your measurements.

Call now on +44 191 4834433 or e-mail at
[email protected].

Why choose Tyneside Standards?

■ UKAS accredited up to 10MPa
■ Over 30 years of combined expertise
■ 5-day standard turnaround with express options
■ Offer UKAS calibration at customers chosen location through our mobile calibration van
■ End to end equipment procurement and calibration