At Tyneside Standards, we specialise in providing professional laboratory and on-site calibration and repair service, for all types of weighing equipment, mechanical or electronic. Whether you are operating in an industrial environment or a medical setting, our expert technicians ensure your scales and balances perform with consistent accuracy and reliability.

Routine calibration is critical for maintaining the accuracy and compliance of your weighing systems. By partnering with Tyneside Standards, you gain the confidence that your measurements are correct, and your processes remain audit ready.

Our services

  • Analytical balance calibration
    We calibrate precision balances with resolutions as fine as 0.0001 g, using E2, F1 and M1 class weights. Ideal for laboratories and sensitive weighing environments.
  • Scale and platform scale calibration:
    Our team services weigh scales and platform scales up to 200 kg, with resolutions from 0.001 kg, using high-accuracy F1 and M1 weight sets. Perfect for industrial and commercial applications.
  • On-site calibration (up to 200 kg)
    We come to you, our mobile calibration service covers all makes and models of scales and balances up to 200 kg, ensuring convenience without compromising on quality or precision.

Reach out now

Contact us to schedule your calibration service, request a quote or discuss your equipment needs.

We are here to help you maintain the highest standards in accuracy, safety and reliability.

Call now on +44 191 4834433 or e-mail at
[email protected].

Why choose Tyneside Standards?

■ UKAS calibration, using certified weight sets
■ On-site service, for minimal disruption to your operations
■ Fully compliant with industry and regulatory standards
■ Fast turnaround times and reliable ongoing support