The model FE630 hand-held indicator is the ideal solution for precise force and weight measurements in mobile test equipment. It is especially suitable for mV/V signals and offers a mobile indication and data logger functionality. In combination with a load cell or a force transducer connected by cable, it enables reliable tests and calibration. Suitable instruments are, for example, model F1811, model F2808 or model F4802.
The model FE630 hand-held indicator features a high sampling rate, which makes it ideal for dynamic measurements.
It reliably indicates the minimum, maximum and mean values of the measurements. The 2.8" LC display ensures a clear and easy-to-read indication, while the graphical representation visualises the curve of the measured values.
The integrated memory enables the data to be analysed using PC software. Thanks to its ergonomic design, the instrument sits comfortably in the hand and is easy to operate. The user-friendly menu navigation ensures intuitive operation. The model FE630 hand-held indicator also has an integrated rechargeable battery that can be conveniently charged via USB-C.
The hand-held indicator is an indispensable tool for anyone who needs precise and reliable measurements in mobile applications.