Pressure limitation
Steady: Full scale value
Fluctuating: 0.9 x full scale value
Short time: 1.3 x full scale value
Permissible temperature
Ambient:
-40°C ... +60°C
Medium:
+60°C maximum (model 112.28)
+200°C maximum (model 132.28)
Temperature effect
When the temperature of the measuring system deviates from the reference temperature (+20 °C):
Max. ±0.4%/10 K of full scale value
Ingress protection
IP 54 per EN 60529 / lEC 529