1. Products
  2. Temperature
  3. Resistance thermometers
Back
Models TR12-B, TR12-M

Process resistance thermometer

For additional thermowell or basic module

Selected documents
Data sheet TE 60.17 Data sheet SP 05.25 Data sheet SP 05.26 Operating Instructions #1 Additional operating instruction #1 Additional operating instruction #2 Operating Instructions #2 Additional operating instruction #3

Applications

  • Chemical industry
  • Petrochemical industry
  • Offshore
  • Plant and vessel construction

Special features

  • For many variants of temperature transmitters including field transmitter
  • For mounting in all standard thermowell designs
  • Spring-loaded measuring insert (replaceable)
  • Explosion-protected versions (option)

Description

Resistance thermometers in this series can be combined with a large number of thermowell designs. The replaceable, centrically spring-loaded measuring insert and its extended spring travel enable combination with the widest range of connection head designs.

A wide variety of possible combinations of sensor, connection head, insertion length, neck length, connection to thermowell etc. are available for the thermometers; suitable for any thermowell dimension and any application. Operation without thermowell is appropriate only in special cases.