To measure surface temperatures on flat surfaces or pipes, in both laboratory and industrial applications
Special features
Sensor ranges -40 ... +1,200 °C [-40 ... +2,192 °F]
Easily exchanged, no thermowell necessary
For screw-fitting, welding or using a tightening strap
Cable from PVC, silicone, PTFE or glass fibre
Explosion-protected versions
Description
Probe In the variants for flat surfaces, the sensor is fitted within a contact block. This can be screwed or welded onto the vessel surface. Variants for pipes are secured using a tightening strap.
Cable There are various insulating materials available to suit any particular environmental conditions. The cable end is made up, ready for connection, but can also be fitted with a plug or connected to a field case, as options.