1. Products
  2. Temperature
  3. Thermocouples
Back
Models TC12-B, TC12-M

Process thermocouple

For additional thermowell or basis module

Selected documents
Data sheet TE 65.17 Data sheet SP 05.25 Data sheet AC 80.30 Operating Instructions #1 Additional operating instruction #1 Additional operating instruction #2 Operating Instructions #2 Additional operating instruction #3

Applications

  • Chemical industry
  • Petrochemical industry
  • Offshore
  • Plant and vessel construction

Special features

  • Application ranges from -40 ... +1,200 °C [-40 ... +2,192 °F]
  • For many variants of temperature transmitters including field transmitter
  • For mounting in all standard thermowell designs
  • Spring-loaded measuring insert (replaceable)
  • Explosion-protected versions

Description

Thermocouples in this series can be combined with a large number of thermowell designs. The replaceable, centrically spring-loaded measuring insert and its extended spring travel enable combination with the widest range of connection head designs.

A wide variety of possible combinations of sensor, connection head, insertion length, neck length, connection to thermowell etc. are available for the thermometers; suitable for any thermowell dimension and any application. Operation without thermowell is only recommended in certain applications.