Model | F73.100, nominal size 100, with capillary | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Design of case mounting | Surface mounting flange, stainless steel | Surface mounting bracket, die cast aluminium | ||||||||
Capillary length | 3 m | 6 m | 3 m | |||||||
Stem diameter | 8 mm | 13 mm | 8 mm | 8 mm | ||||||
Process connection | plain, without thread | plain, without thread | plain, without thread | plain, without thread | ||||||
Insertion length L1 | 140 mm | 200 mm | 240 mm | 90 mm | 150 mm | 140 mm | 200 mm | 240 mm | 240 mm | |
Scale range
|
||||||||||
Price | € 293.46 | € 293.46 | € 293.46 | € 307.81 | € 307.81 | € 319.25 | € 319.25 | € 319.25 | € 351.93 | |
-40 °C ... +60 °C | - | - | - | - | - | - | - | - | 3908399 | |
Price | € 293.46 | € 293.46 | € 293.46 | € 307.81 | € 307.81 | € 319.25 | € 319.25 | € 319.25 | € 310.56 | |
0 °C ... 60 °C | - | - | - | 3904857 | 3904865 | - | - | - | - | |
Price | € 293.46 | € 293.46 | € 293.46 | € 307.81 | € 307.81 | € 319.25 | € 319.25 | € 319.25 | € 310.56 | |
0 °C ... 120 °C | 3628231 | 3628605 | 3628648 | 3904881 | 3904890 | - | 3628702 | 3628737 | 3908402 | |
Price | € 293.46 | € 293.46 | € 307.81 | € 307.81 | € 319.25 | € 319.25 | € 319.03 | |||
0 °C ... 160 °C | 3628311 | 3628621 | - | 3904911 | 3904920 | 3628681 | - | 3628745 | - | |
Price | € 293.46 | € 293.46 | € 319.25 | € 319.03 | ||||||
0 °C ... 200 °C | 3628320 | 3628630 | - | - | - | 3628699 | - | - | - | |
Price | € 319.03 | |||||||||
0 °C ... 250 °C | - | - | - | - | - | - | - | - | 3908410 |