WIKA

Pressure switches

For each application the right pressure switch

A pressure switch opens or closes a corresponding switch contact as soon as a preset pressure is reached. Depending on the requirement, pressure switches are used with mechanical or electrical switch contacts, with or without displays and with various setting possibilities.

Pressure switches are used in a variety of industrial and technical processes − in the broad WIKA selection you will find the right version for each application.

 {{ isContainerFullWidth ? "less" : "more" }}
FAQ
FAQ

What are the most important selection criteria for pressure switches?

The most important criteria for choosing the right pressure switch are:
  • the type of pressure
  • the application area (e.g. Ex or safety system with SIL requirements)
  • the setting range (at which pressure the pressure switch should switch) and the working ra ...
More ...