With the new model CPH8000 multi-function calibrator, WIKA makes on-site calibration even more efficient. The portable instrument measures pressure, temperature, current, voltage, frequency, pulse signal and the ambient conditions. It is available as a hand-held or in a case version with integrated pressure pump.
With the HART®-compatible CPH8000, users can calibrate, amongst others, pressure sensors, resistance thermometers and thermocouples as well as multimeters. The instrument has a modular design, with its performance capabilities able to be tailored to the respective application range.
The CPH8000 is easy to operate via a large touchscreen. Its display shows up to four test procedures simultaneously. In keeping with its multi-functionality, the CPH8000 has a powerful data logger and a very large memory capacity. The calibrator is also available in an ATEX-approved version.
Number of characters: 890
Key word: CPH8000