WIKA

Adhesive label set for red-green marking

Klingenberg, February 2019.

An individual red-green marking on pressure gauges and dial thermometers is now also possible using an adhesive label. WIKA offers a corresponding set of arcs for nominal sizes 63, 100 and 160.

The red and green arcs can be mounted in different lengths and positions on the window, even on already installed instruments. Thus, without any great effort, any scale range desired can be defined. When ordering small quantities of instruments, the new accessory (model designation 910.33) is a cost-effective alternative to the corresponding dial layout.

The adhesive labels have a long shelf life due to their temperature- and UV-resistant material. They are also translucent. Therefore, the dial remains easy to read.

Number of characters: 713
Key words: Red-green marking

Monika Adrian
Contact
Monika Adrian
Contact person - Editorial team
Alexander Wiegand Straße 30
63911 Klingenberg
+49 9372 132-8012 +49 9372 132-808012 https://www.wika.de [email protected] vCard