WIKA

New high-pressure gauges qualified as the first in accordance with DIN 16001

Klingenberg, October 2017.

WIKA has launched a new generation of high-pressure gauges. These are the first instruments of their kind which have been constructed and qualified in accordance with the new DIN 16001 high-pressure standard.

The marking in accordance with DIN 16001 certifies to the operator that no hazard will arise from these measuring instruments, even in critical situations. They fulfil standard-defined criteria of the category “S3” (safety pressure gauges with solid baffle wall).

With the new pressure gauges, the operator has a solution matched to each high-pressure application. The model PG23HP-Pfeatures scale ranges of up to 6,000 bar and a high indication accuracy of up to class 0.6 %. Its load cycle stability lies clearly over the requirements of the standard and is even maintained with dynamic pressure profiles. The PG23HP-S version has been designed for lower measuring and accuracy requirements.

Number of characters: 901
Key word: PG23HP-P/-S

Monika Adrian
Contact
Monika Adrian
Contact person - Editorial team
Alexander Wiegand Straße 30
63911 Klingenberg
+49 9372 132-8012 +49 9372 132-808012 https://www.wika.de [email protected] vCard