WIKA

New PSD-4 pressure switch: Freely configurable and scalable outputs

Klingenberg, September 2017.

More functionality in a proven design: With their new model PSD-4 electronic pressure switch, WIKA offers an extensive solution for automated applications, especially in machine building.

The further development of the successful PSD-30 model enables exceptionally flexible applications: The output signals (PNP/NPN, 4 … 20 mA or 0 … 10 V) are freely configurable. The output signal, with a turndown of 5:1, can be scaled to the relevant measuring range. Thus, with just one instrument variant, many specifications can be realised. This also minimises the stockholding for distributors and users.

The PSD-4 features a nine millimetre high LED display with 14 segments, which can be rotated continuously through 330°. This enables measured value and status to be read optimally in any mounting situation. In addition, extensive diagnostic functions inform the user about the instrument status.

The new pressure switch is also available in a version with an IO-Link interface. Via this communications standard, it can be easily parameterised and integrated into existing systems. Worldwide usage of the PSD-4 is enabled through UL and EAC approvals. 

Number of characters: 1146
Key word: PSD-4

Monika Adrian
Contact
Monika Adrian
Contact person - Editorial team
Alexander Wiegand Straße 30
63911 Klingenberg
+49 9372 132-8012 +49 9372 132-808012 https://www.wika.de [email protected] vCard