WIKA

Digital temperature transmitter now also for thermocouples

Klingenberg, July 2017.

WIKA has completed its new temperature transmitter family: With the model T16, a digital instrument is now also available exclusively for thermocouples (TC).

The new transmitter, with analogue output and high basic accuracy, is available in a head-mounted or rail-mounted version. It processes signals from all commercially available TCs. The T16 can be intuitively and quickly configured via WIKAsoft-TT software and the magWIK quick connector. Due to its additional sensor connection from outside, a large clamping range (up to 2.5 mm²) and an imprinted pin assignment, it is also easy to install.

Like its counterpart for resistance sensors, model T15, the T16 can be used in a wide variety of applications. It is certified in accordance with the DIN EN 61326-2-3:2013 EMC protection standard, has sensor-break monitoring in accordance with NAMUR recommendations and an ATEX or IECEx approval.

Number of characters: 896
Key word: T16

Monika Adrian
Contact
Monika Adrian
Contact person - Editorial team
Alexander Wiegand Straße 30
63911 Klingenberg
+49 9372 132-8012 +49 9372 132-808012 https://www.wika.de [email protected] vCard