WIKA

New diaphragm pressure gauge for hygienic processes

Klingenberg, March 2016.

From hygienic case design to small process connections: WIKA has tailored its new PG43SA-S diaphragm pressure gauge to the requirements of sanitary applications.

With this, there is now also a mechanical measuring instrument available for safe pressure monitoring in hygienic applications. Its measuring principle, with a flush welded diaphragm, enables mechanical pressure transmission, whereby the risk of product contamination through a transmission fluid is eliminated. As a result of its high overpressure safety, the instrument can also withstand critical process conditions.

The operational flexibility of the PG43SA-S is supported through a large selection of small process connections - for example, to DIN 32676 (clamp) or to DIN 11864. Tested in accordance with 3-A Sanitary Standards, the pressure gauge with hygienic case is CIP, SIP and wash-down capable. It can thus be cleaned reliably and time-efficiently. An easily accessible zero adjustment on the top of the case enables calibration if needed.

Number of characters: 1012
Key word: PG43SA-S

Monika Adrian
Contact
Monika Adrian
Contact person - Editorial team
Alexander Wiegand Straße 30
63911 Klingenberg
+49 9372 132-8012 +49 9372 132-808012 https://www.wika.de [email protected] vCard