WIKA

New temperature transmitter is highly accurate, fast and extremely EMC resistant

Klingenberg, November 2015.

WIKA has developed a new digital temperature transmitter, model T15, in a head-mounted and rail-mounted version - with more-powerful electronics and optimised case design.

The new transmitter with analogue output processes signals from resistance sensors (Pt100 and Pt1000) and potentiometers. It is ready for operation in less than three seconds and offers a high basic accuracy of 0.1 % of span at a measuring rate of up to 20 measured values per second. At the same time, the T15 fulfils high standards of safety, for example in accordance with NAMUR recommendations on EMC protection, signalling and sensor-break monitoring. It is the first transmitter on the market to be certified to the new EMC protection standard, DIN EN 61326-2-3:2013. In addition, the T15 offers ATEX and IECEx approvals for use in hazardous areas.

With the new WIKAsoft-TT software, the transmitter can be programmed intuitively. The simple operation of the T15 is supported through a case with sensor connection from the outside, a large clamping area of up to 2.5 mm², and also an imprinted pin assignment. The new, cost-effective instrument can be used for diverse applications in machine building and plant construction, and also in the process industry.

Number of characters: 1233
Key word: T15

Monika Adrian
Contact
Monika Adrian
Contact person - Editorial team
Alexander Wiegand Straße 30
63911 Klingenberg
+49 9372 132-8012 +49 9372 132-808012 https://www.wika.de [email protected] vCard