WIKA

New pressure transducer - TI-1 with signal processing for OEM customers

Klingenberg, July 2015.

WIKA has added a new OEM pressure transducer to its portfolio: Model TI-1 with digital signal processing is a fast and precise measuring device, e.g. for data loggers, process transmitters and hand-helds.

The TI-1 offers an adjusted sensor signal, for which no additional compensation is required. This enables a very customer-friendly integration of the pressure transducer into the respective application.

The TI-1 measures in ranges from 0 ... 0.4 bar to 0 ... 1,000 bar with an overall accuracy of up to 0.25 % of span and a non-linearity of max. 0.125 % of span (BFSL). The digital signals UART, I²C and SPI are available; on request, an analogue or switching signal is also possible. In addition, the digital interface of the TI-1 provides information on the sensor temperature, which, due to its design, is close to the actual process temperature.

Number of characters: 852
Key word: TI-1

Monika Adrian
Contact
Monika Adrian
Contact person - Editorial team
Alexander Wiegand Straße 30
63911 Klingenberg
+49 9372 132-8012 +49 9372 132-808012 https://www.wika.de [email protected] vCard