WIKA

Miniature thermometer now autoclavable

Klingenberg, June 2015.

New application possibility for the TR21 miniature resistance thermometer from WIKA: It is now also available in an autoclavable design.

The basic requirement for the use of the TR21 in sterilisation processes under saturated steam is its consistent sealing concept (IP 69K ingress protection). The new instrument option adds to this feature with an electrical system from high-quality components which are matched to the high temperatures in autoclaves (134 °C). The hygienic thermometer operates with a direct sensor output (Pt100) or integrated transmitter (4 … 20 mA output) in a range of -50 … +250 °C.

With a case diameter of only 19 mm, the TR21 can also be integrated into the smallest units. The thermometer is currently the only instrument of its size to offer explosion protection. It is certified as intrinsically safe in accordance with ATEX and IECEx.

 

Number of characters: 863
Key words: TR21 for autoclaves

Monika Adrian
Contact
Monika Adrian
Contact person - Editorial team
Alexander Wiegand Straße 30
63911 Klingenberg
+49 9372 132-8012 +49 9372 132-808012 https://www.wika.de [email protected] vCard