WIKA

“Full Assessment” certificate ? - also for the new version of the T32.xS

Klingenberg, April 2015.

The T32.xS temperature transmitter with HART® protocol from WIKA is now available in a revised version. TÜV Rheinland has renewed the certification for the universal instrument in accordance with the current standard for use in safety-critical applications up to SIL level 3 (“Full Assessment”).

The new transmitter version, amongst other features, has been given optimised sensor-break diagnostics, an update to the HART®-specific measured value processing and an extended clamping range. For easier installation when it is already fitted, the sensor connection diagram has been printed onto the upper side of the instrument.   On its market launch in 2010, the T32.xS was the first temperature transmitter which had been developed and certified in accordance with IEC61508. Since then, there have been well over 100,000 instruments in successful operation.

Number of characters: 855
Key words: Temperature transmitter T32.xS

Monika Adrian
Contact
Monika Adrian
Contact person - Editorial team
Alexander Wiegand Straße 30
63911 Klingenberg
+49 9372 132-8012 +49 9372 132-808012 https://www.wika.de [email protected] vCard