WIKA

New temperature sensors in miniature design

Klingenberg, January 2014.

They are so small that you hardly notice them: With their minimal design, the new temperature sensors from WIKA fit in even the tightest of spaces. The model TF40 was developed specifically for use in ventilation ducts; the model TF41 for the measurement of outside temperatures.

The measuring elements of both sensors are inserted into a UV-resistant plastic housing that measures just 44(l) x 32(w) x 30(h) mm. The new instrument, classified with IP 65 ingress protection, can be supplied with a choice of Pt1000, Pt100, NTC or a customer-specific solution. Thus they are compatible with all the common control systems.

The model TF40 is tailored to the needs of air-conditioning and ventilation technology. Optional equipment includes a plastic mounting flange and a thermowell. The model TF41 is primarily suitable for the fields of renewable energies, HVAC and refrigeration technology. For this model, there is an additional, clip-on protective module to prevent erroneous measurements as a result of too strong incident sunlight in outside applications.

Number of characters: 1127
Key words: TF40/TF41

 

Monika Adrian
Contact
Monika Adrian
Contact person - Editorial team
Alexander Wiegand Straße 30
63911 Klingenberg
+49 9372 132-8012 +49 9372 132-808012 https://www.wika.de [email protected] vCard