WIKA

WIKA innovation: Magnetic fast connector replaces crocodile clip

Klingenberg, November 2010.

WIKA has developed a magnetic fast connector that simplifies the configuration and calibration of pressure and temperature transmitters.  The patented "magWIK"guarantees a quick connection and at the same time prevents the contacts from slipping off. With this, WIKA is the only company to offer a viable alternative to solutions with crocodile clips.

This innovative accessory is suitable for plug connectors of Ø 2 mm. The fast connector is easy to use, even under difficult operating and installation conditions. It enables a stable connection for configuration via HART, FF, PROFIBUS and proprietary protocols.

The "magWIK" has a robust design with unbreakable insulation. The connection contacts of the transmitter output are made via a magnetic coupling. This coupling can be easily separated. Thus the appropriate terminals can also be connected one after the other, or connected to separated points.

The new fast connector is available on its own. It can also be ordered together with a transmitter or a calibration instrument.

Number of characters: 1125
Key word: Magnetic fast connector "magWIK"

Monika Adrian
Contact
Monika Adrian
Contact person - Editorial team
Alexander Wiegand Straße 30
63911 Klingenberg
+49 9372 132-8012 +49 9372 132-808012 https://www.wika.de [email protected] vCard