WIKA

Superior pressure transmitter S-20: Versatile and robust

Klingenberg, April 2013.

Extraordinary variety, high accuracy and robust design – these are the main features of the model S-20 pressure sensor that WIKA is now launching.

The new instrument has been designed for a wide range of applications and demanding measuring requirements. It offers continuous measuring ranges between 0 ... 0.4 and 0 ... 1,600 bar, which can be combined with all state-of-the-art output signals, process connections and electrical connections.

As an option, the model S-20 is available with different accuracy classes (0.125 %, 0.25 % and 0.5 % BFSL), extended temperature ranges and customer-specific pin assignments. Even under the most adverse conditions, the new pressure transmitter delivers accurate results.

There are very short lead times for all variants of the S-20. This new instrument is the further evolution of the proven S-10.

Number of characters: 919
Key word: S-20

Monika Adrian
Contact
Monika Adrian
Contact person - Editorial team
Alexander Wiegand Straße 30
63911 Klingenberg
+49 9372 132-8012 +49 9372 132-808012 https://www.wika.de [email protected] vCard