WIKA

Electronic pressure switch with hygienic process connections

Klingenberg, October 2011.

WIKA has expanded its family of electronic pressure switches with a new product for sanitary applications.

The new PSA-31 is fitted with hygienic process connections and is therefore recommended, among other things, for applications in filling and packaging machinery for the food and pharmaceutical industries. The instrument is extremely robust and the wetted parts are particularly easy to clean. The hygienic design of the pressure switch conforms to the 3-A standard 74-03.

With its case that can be turned through 300 degrees, this electronic pressure switch can be easily adjusted to any individual installation situation. The large, angled display, which is also rotatable, is easy to read from any position.

For this concept, which is characteristic of the entire family of electronic switches, WIKA has already been awarded the IF product design award for 2009. This was awarded on the market launch of the PSD-30.

Number of characters:1008
Key words: electronic pressure switch PSA-31

Monika Adrian
Contact
Monika Adrian
Contact person - Editorial team
Alexander Wiegand Straße 30
63911 Klingenberg
+49 9372 132-8012 +49 9372 132-808012 https://www.wika.de [email protected] vCard