WIKA

Differential pressure gauge specifically for clean rooms

Klingenberg, October 2012.

With their air2guide product range for air handling technology, WIKA also offers measuring solutions for clean rooms. For positive and negative pressure control in this field, the model A2G-05 differential pressure gaugewith a minimal insertion depth (42 mm) has been developed.

The compact measuring instrument covers pressure ranges from 0 … 50 Pa up to 0 … 12,500 Pa and, -25 … +25 Pa to -1,500 … +1,500 Pa. It is available in a nominal size of 110 mm. With its very low depth dimension, the A2G-05 is especially suitable for recessed installation in clean room walls and doors. Installation is quick and easy: A system using a bayonet fitting means users only need half the time they would with other models.

Tool-free mounting and high measurement quality are the main features of all air2guide instruments. The extensive range, recently redesigned for the market, covers all the demands of ventilation and air-conditioning technology.

Number of characters: 992
Key word: air2guide

Monika Adrian
Contact
Monika Adrian
Contact person - Editorial team
Alexander Wiegand Straße 30
63911 Klingenberg
+49 9372 132-8012 +49 9372 132-808012 https://www.wika.de [email protected] vCard