WIKA

Miniature thermometer explosion-protected for the first time

Klingenberg, March 2013.

For customers in industry, WIKA is making available a miniature electrical resistance thermometer with explosion protection - for the first time ever. The instrument belongs to the new "compact class" with digital transmitter, which is characterised by individual programmability alongside extreme toughness.

With the miniature thermometer models TR33 (standard version) and TR34 (Ex version) and it is possible to cover a temperature range of -50 ... +250 °C. Newly developed software enables individual and user-friendly programming of the built-in transmitter.

The basis for the high performance of the resistance thermometers is their robust construction and their manufacture from high-quality materials. Both instruments offer a high resistance to vibration (20 g) and are immune to environmental influences with an ingress protection of IP 67 and IP 69K respectively. The intrinsically safe design of the TR34 is usable globally due to its international Ex approvals.

Number of characters: 1051
Key word: TR33/TR34

Monika Adrian
Contact
Monika Adrian
Contact person - Editorial team
Alexander Wiegand Straße 30
63911 Klingenberg
+49 9372 132-8012 +49 9372 132-808012 https://www.wika.de [email protected] vCard