The model NETRIS®1 is a WIKA radio unit to which standard sensors can be connected in order to bring the measured data wirelessly to a cloud for big-data analysis. It uses the licence-free LoRaWAN®, mioty® and Bluetooth® radio standards and is used, for example, on mobile equipment and remote measuring points. Thanks to intelligent measurement and transmission control and a replaceable battery, the radio unit can be operated over a long battery life.
The radio unit receives the data via connected measuring instruments with a standard signal of 0 ... 10 V or 4 ... 20 mA or an RTD in accordance with the Pt100/Pt1000 standard in 2- or 3-wire technology. The fully encapsulated instrument with IP65 ingress protection transmits the received data continuously to a cloud via configurable data packets with LPWAN Bluetooth®.
The LPWAN technology (“Low Power Wide Area Network”) enables long transmission ranges and a long battery life.
A version made of stainless steel is available for applications with harsh ambient conditions.
The instrument can be easily configured via the cloud and the LoRaWAN® network or the Bluetooth® interface.
Thanks to the compatibility with numerous WIKA measuring instruments and the available radio standards, LoRaWAN® and mioty® for the kilometre range and Bluetooth® for the metre range, the radio unit can be flexibly configured. Configurationis possible via the cloud as well as on-site using Bluetooth® and the “myWIKA wireless device” app.
The WIKA radio unit NETRIS®1 is part of the WIKA IIoT solution. With this, WIKA offers a holistic solution for your digitalisation strategy.