WIKA

Magnetic-inductive flow meters

Magnetic-inductive flow meters for accurate conductive liquids measurement

WIKA magnetic-inductive flow meters provide precise measurements of conductive liquids offering many important advantages compared to other technologies, such as exceptional long-term stability, maximum process reliability, no pressure drop and zero maintenance. WIKA magnetic-inductive sensors are available in different versions in terms of body and lining materials, pipe connections and applications (from economical solution for irrigation up to highly accurate custody transfer as per MID MI-001, OIML R49). They can be coupled to WIKA digital signal converters, supplied in compact and separated configurations, able to deliver accurate flow measurement and manage communication with the external control systems, even in absence of power supply. With no moving or intrusive parts these WIKA instruments ensure fast response time and ease of installation.