Where innovation meets precision: FLC-UFL Ultrasonic Flow Meter

The industries and businesses of today demand precision and reliability in every step. This is where accurate and efficient gas flow monitoring by ultrasonic gas flow meters (FLC-UFL) helps.

How ultrasonic gas flow measurement redefines efficiency and precision?

WIKA Instruments manufacture ultrasonic flow meters for high performance gas flow measurement solutions. The WIKA UFL is also approved for custody transfer requirements.

Key features include:

  • Low noise patented broadband continuous wave technology
  • No pressure drop and no wearing parts
  • Intrinsically safe to ATEX/IECEx
  • Approved for custody transfer (MID MI-001, OIML R137-1 and -2)
  • Low power consumption
  • Advanced diagnostics, datalogging and condition monitoring
  • Gas velocity range of 0,1 m/s – 65 m/s
  • Suitable for H2 applications

Let us take flow measurement to the next level together!

FLC-UFLs offer accurate, consistent, and non-intrusive gas measurement solutions. When these meters are coupled with advanced digitalization, these meters are capable of offering unmatched benefits such as real-time monitoring, minimal maintenance costs, no pressure drop, and enhanced precision for critical applications.

Since these meters are designed to handle extreme conditions with minimal deterioration unlike traditional flow measurement devices, their advanced diagnostic capabilities ensure timely intrusions, hence, preventing operational disruptions.

Unlock the brochure!

Unlock the brochure!

Fill the form the form below to learn how WIKA's FLC-UFLs deliver real-time monitoring, boost operational efficiency with advanced digital technology, and provide versatile specifications to meet your requirements. Discover the future of ultrasonic gas flow measurement today!