By exploiting the properties of acoustic wave propagation, the model FLC-CS4 clamp-on ultrasonic flow meter ensures high accuracy over a broad flow range. The FLC-CS4 provides accurate and cost-effective measurements even with corrosive and abrasive liquids.
The multi-variable capability allows additional parameters of the measured liquid such as temperature, density, concentration and calorific value to be measured. This makes the model FLC-CS4 a comprehensive solution for various applications, including retrofits and spot checks.
The clamp-on design enables non-intrusive and non-invasive bidirectional measurement without contact with the process liquid. This prevents contamination and pressure drops in the pipelines, which significantly reduces the need for maintenance and calibration.
The flow meter is available in two versions – the wireless version and the field version. Both include the electronic unit and the transducers.The field version additionally contains an power supply and communication box (P/C box), which provides isolated.