Ring force transducers are suitable for static measuring tasks. They serve for determining compression forces in diverse fields of application.
The force transducers in miniature design have been designed specifically for small dimensions and developed for measuring compression and preload forces.
Due to its compactness, this force transducer is usable in the widest range of industrial and laboratory applications. Fields of application include the simple determination of compression forces or where a ring geometry in a compact form is needed.
Note
To avoid overloading, it is advantageous to connect the force transducer electrically during assembly and to monitor the measured value. The measuring force must be initiated through the centre and without any shear force. When installing the force transducer, care should be taken that the support surface is flat, ground and sufficiently hard. Due to its small geometry, this force transducer reacts very sensitively to changing or different mounting positions. If a force introduction part is used, care must be taken to ensure that it has sufficient material thickness to prevent deflection.
Options
- Calibration control 100 % signal
- Sensitivity calibration 1 mV/V
- Cable amplifier 4 ... 20 mA or 0 ... 10V output