Shear beams of models F33x1 are suitable for static and dynamic measuring requirements. They serve for determining shear forces in diverse fields of application.
The shear beams are very often used in industrial weighing technology as well as in the areas of special machinery construction and production automation. They are also used in laboratory technology and the processindustry to determine torque.
The corresponding technical and regional approvals of these force transducers are, of course, available as options.
The shear beams are made of high-strength, corrosion-resistant 1.4542 stainless steel, the properties of which are particularly well-suited to the areas of application of the shear beams.
As output signals, the common active current and voltage outputs are available (4 ... 20 mA, 0 ... 10 V). Redundant output signals and CANopen® protocols are possible.
The shear beams can be integrated into a certified WIKA overload protection with model ELMS1 (DIN EN ISO 13849-1 with PL d/Cat. 3).