English
WIKA
Model F2812

Tension/compression force transducer

Up to 1,000 N

Sales contact
Please select ...
DetailsDownloadsStandard articles

Applications

  • Tension/compression force testing
  • Tank weighing
  • Load monitoring in industrial plants
  • Riveting machine
  • Welding machine

Special features

  • Measuring ranges 0 ... 50 N up to 0 ... 1,000 N
  • Ultra compact design
  • Corrosion-resistant stainless steel design
  • Protection IP65

Description

Tension/compression force transducers are designed for static and dynamic measurement tasks in the direct flux of force. They determine the tension and compression forces in a wide scope of applications.

Force transducers of this series are used in weighing technology as well as in countless industrial applications, where high accuracy, simple installation with force introduction via the two internal threads and a favorable price plays a decisive role.

Note
In order to avoid overloading, it is necessary to connect the force transducer electrically during installation and to monitor the measured value.

The force to be measured must be applied concentrically and free of transverse force. The force transducers are to be mounted on a level surface.

Order directly
from € 118.78 excl. VAT & Shipping
To the Online Shop