The weighing electronics of model E1932 offer a combination of ultimate precision and cost efficiency. They are ideally suited for mobile applications such as scales for forklifts, cabs and cranes, for platform scales as well as OEM applications.
With a rugged case and the various possibilities of voltage supply, the E1932 is the ideal partner for simple weighing applications up to application in difficult, industrial operating conditions.
Ultra-flat, digital weighing electronics with a front panel made of stainless steel are also available. This model can also be delivered with an IP65 case made of stainless steel for mounting on a wall or desktop.
A continuous operation up to 75 hours is possible in rechargeable battery mode. The instrument is set and adjusted using the keyboard via the integrated optical interface or PC software. All settings can be saved and transferred to another instrument. Up to 10 linearisation points can be used.
Option:
4 … 20 mA / DC 0 … 10 V input