Hand-held thermometer
Industrial series
Applications
- Calibration service companies and service industry
- Measurement and control laboratories
- Industry (laboratory, workshop and production)
- Quality assurance
Special features
- Accuracy down to 0.1 K (complete measuring chain)
- 1- and 2-channel version
- Connection possibility for various probe types
- Intrinsically safe version, Ex ib IIB T4 Gb (model CTH63I0)
Description
The all-purpose model CTH6300 hand-held thermometer, for superior mobile temperature measurement, is notable for its flexibility and ease of handling. In addition to Pt100 resistance thermometers, it can also process signals from typical thermocouples. Thus temperatures from -200 ... +1,500 °C [-328 ... +2,732 °F] can be measured. The explosion-protected version is available only in combination with a Pt100 resistance thermometer.
The model is especially suitable for the commissioning, maintenance and service/calibration of temperature instruments and equipment.
Low-drift measuring amplifiers ensure small measuring deviations, while easy-to-use adjustment features considerably simplify adjustments and calibrations. Further calibration functions would be:
- Calibration by code for fast setting of standard probes via key data
- Physical calibration of probe and indication at one, two or three different temperatures
In this way it is possible to reduce measuring deviations to a minimum and ensure a high indication accuracy.
Complete test and service cases
For the secure transport and storage of the instrument and accessories, a rugged service case is available as a sensible addition. The service case can carry one model CTH6300 digital indicator and several temperature probes.
Certified accuracy
For each temperature probe, the accuracy for the complete measuring chain is certified by a factory calibration certificate which accompanies the instrument. On request, a DAkkS calibration certificate will be provided for this instrument.